??
CAD model selection
YA40MK-BB
HELP_VARIABLE
Part No.
YA40MK-BB
Material
Size
32 mm
External thread
M 40 x 1.5
Width across flat
46 mm
D
52 mm
Height max.
51.1 mm
Thread length
16 mm
Diameter A1
22-33 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.